Active
RoHS Compliant
Lead-free

2EDS7165H

Fast, robust, dual-channel, reinforced isolated MOSFET gate drivers with accurate and stable timing
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2EDS7165H
2EDS7165H
ea.

Product details

  • Channels
    2
  • Configuration
    High-side and low-side, High-side, Half-Bridge
  • Input Vcc range
    3 V to 3.3 V
  • Input-side supply
    20 V
  • Isolation Type
    Galvanic isolation - Reinforced
  • Output Current (Source)
    1 A
  • Output Current (Sink)
    2 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    35 ns
  • Turn On Propagation Delay
    37 ns
  • VBS UVLO (On)
    8 V
  • VCC UVLO (On)
    2.85 V
  • Voltage Class
    650 V
OPN
2EDS7165HXUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The EiceDRIVER™ 2EDS7165H is a reinforced isolated gate driverfor secondary-side control over the mandatory safe isolation barrier in SMPS. The strong 4A/8A source/sink dual-channel gate driver comes with a very high 150V/ns CMTI (Common Mode Transient Immunity) for robust operation with fast CoolMOS™ and high power switching noise environment.

Features

  • Fast switching with accurate timing
  • Optimized for area and system BOM
  • Robust against switching noise
  • Output- to-output channel isolation
  • Input-to-output channel isolation

Benefits

  • Efficiency gain and lower losses
  • Protection and safe operation
  • Flexible configurations
  • Regulatory safety

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }